You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT7S M 1250 Ekip Dip LS/I In1250A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT7S M 1250 Ekip Dip LS/I In1250A 3p F F

General Information

  • Extended Product Type:
    XT7S M 1250 Ekip Dip LS/I In1250A 3p F F
  • Product ID:
    1SDA101368R1
  • EAN:
    8056221011860
  • Catalog Description:
    XT7S M 1250 Ekip Dip LS/I In1250A 3p F F
  • Long Description:
    C.BREAKER TMAX XT7S 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1250

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 64.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2358
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 125 °C
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    922adb1b-5673-4853-aeb0-56c925e9e1a6 Italy (IT)
  • Simplified SCIP:
    445b9e77-1590-46ce-b158-cffacdbdb027 Germany (DE)
    cdcc4e65-1de7-4ef8-b1fd-c0187bf629b7 Denmark (DK)
    2d617895-6395-4446-a623-d7ae64306c1d Germany (DE)
    5c90c895-7628-4da4-9162-be0cdb75e128 Croatia (HR)
    6edd3387-5cf4-4e50-b8e6-3c57c076eaa8 Czech Republic (CZ)
    05e4e240-c07d-441d-b384-b9fd56ece712 Poland (PL)
    e064b9e8-cea3-4793-a03c-9d1e792c52da Netherlands (NL)
    4ea79594-4d93-44c0-aaed-affd30c91e68 Netherlands (NL)
    6f6da806-525b-45a1-bd4c-0f6680019d1c Estonia (EE)
    3ea5fca1-649b-409a-9a69-6e02db1d0b52 Greece (GR)
    083c5e2f-a255-4f9f-abc8-7cf44a4a993c Portugal (PT)
    4db41da8-c1cc-4ae4-b2ce-81ca5ae60df9 Bulgaria (BG)
    213e3410-658f-4489-b5b8-26c3f23e084b Sweden (SE)
    74460e52-fff0-4f0a-be07-4587be9dc563 Poland (PL)
    00cd2eb4-5a1f-43fc-9643-a63b7c761c10 France (FR)
    42ddd787-1b23-474e-82e6-881255589327 Sweden (SE)
    fcc8c77b-b2eb-49da-a8ed-7447dd6fd292 Germany (DE)
    7118ef2a-8fe6-4e1e-a28a-968dda28a3e2 Germany (DE)
    c2dbac6c-ef27-44bd-8345-95e6b21dac38 France (FR)
    e44153dd-d6db-4f1a-88aa-a58001d91277 Netherlands (NL)
    fcc06e3f-dfdc-4655-83bc-911ad510c831 Spain (ES)
    dae78ca4-c029-4a22-a9bc-4ad986bc94be Netherlands (NL)
    3217eb92-ce07-49ca-8a5c-2d0b59a831da Poland (PL)
    60dfb69f-7564-4e6e-b99f-830eaea4f0b3 Norway (NO)
    ca9c9de8-e75f-4329-8af0-2f2855e74222 Finland (FI)
    1e17d622-1c38-4e99-93c5-4ae45a838f54 Netherlands (NL)

Ordering

  • Order Code US and Canada:
    XSEJAFAZZAAAA00000
  • EAN:
    8056221011860
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    178 mm
  • Product Net Weight:
    14.758 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    15.535 kg
  • Package Level 1 EAN:
    8056221011860

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    3000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 57 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    Ekip Dip LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT7M
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1337

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links