Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UVD XT5-XT6 48..60Va.c./d.c.

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UVD XT5-XT6 48..60Va.c./d.c.

General Information

  • Extended Product Type:
    UVD XT5-XT6 48..60Va.c./d.c.
  • Product ID:
    1SDA101984R1
  • EAN:
    8056221020282
  • Catalog Description:
    UVD XT5-XT6 48..60Va.c./d.c.
  • Long Description:
    ELECTRONIC TIME DELAY 48...60V AC-DC FOR UNDERVOLTAGE RELEASE XT5-XT6

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax XT

Ordering

  • EAN:
    8056221020282
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    120 mm
  • Product Net Height:
    160 mm
  • Product Net Depth / Length:
    190 mm
  • Product Net Weight:
    1.6 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    160 mm
  • Package Level 1 Depth / Length:
    190 mm
  • Package Level 1 Gross Weight:
    1.7 kg
  • Package Level 1 EAN:
    8056221020282

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Voltage (Ur):
    48...60 V AC
    48...60 V DC
  • Standards:
    IEC, UL
  • Suitable For:
    XT5
    XT6
  • Suitable for Product Class:
    SACE Tamx XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002052 - Time delay under voltage coil
  • ETIM 7:
    EC002052 - Time delay under voltage coil
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds