Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: RATING PLUG In=1000 A XT7-XT7M IEC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RATING PLUG In=1000 A XT7-XT7M IEC

General Information

  • Extended Product Type:
    RATING PLUG In=1000 A XT7-XT7M IEC
  • Product ID:
    1SDA102004R1
  • EAN:
    8056221020480
  • Catalog Description:
    RATING PLUG In=1000 A XT7-XT7M IEC
  • Long Description:
    RATING PLUG In=1000A XT7-XT7M EKIP DIP LSI-LSIG EKIP TOUCH IEC

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXT7RP1000IECA
  • EAN:
    8056221020480
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.025 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    160 mm
  • Package Level 1 Depth / Length:
    190 mm
  • Package Level 1 Gross Weight:
    1.7 kg
  • Package Level 1 EAN:
    8056221020480

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Current (In):
    1000 A
  • Standards:
    IEC
  • Suitable For:
    XT7, XT7M
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links