You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E1.2N/E9 1250 Ekip Touch LSI 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E1.2N/E9 1250 Ekip Touch LSI 3p F F

General Information

  • Extended Product Type:
    E1.2N/E9 1250 Ekip Touch LSI 3p F F
  • Product ID:
    1SDA104278R1
  • EAN:
    8015644063580
  • Catalog Description:
    E1.2N/E9 1250 Ekip Touch LSI 3p F F
  • Long Description:
    C.BREAKER SACE EMAX2 E1.2N 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSI R 1250 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 800V

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    e87bb86e-a010-4098-b21b-fe2471e21268 Italy (IT)
  • Simplified SCIP:
    04806a5c-8674-412e-abda-9baa1ff1691a Germany (DE)
    e0a02ce8-d5f6-488f-8355-30c6bb42587c Denmark (DK)
    11115a7e-c6ff-464e-b1b2-5fa147224585 Portugal (PT)
    ba617cd6-0e99-4300-bb61-a14a1a49bb03 Bulgaria (BG)
    b58088ea-7a94-4cc8-ac61-ec4483734c5c Greece (GR)
    c02c1c65-488c-4a13-84b0-88f795404ce4 Estonia (EE)
    0e61028b-1b54-49a7-9c23-7839e41c865e Finland (FI)
    798a6f61-6f9e-483d-9726-0665e8934918 Croatia (HR)
    8ef65c47-400c-4345-9b8c-8bcedaa738b0 Norway (NO)
    b168ae7a-431b-4ee6-a1c4-0c37d61cc09a France (FR)
    883c3ff4-8fed-4876-a420-c07ebb4ed2ed Poland (PL)
    fc0ee0b0-254a-433b-89c4-6e13418cc8b2 Sweden (SE)
    25bbdca2-7648-40a6-8ebd-5ab4083f0b06 Poland (PL)
    849bf401-1f52-4f28-a517-a82b5126fb41 Hungary (HU)
    6b1b7faa-a491-47a2-95cd-ae01ff79739d Spain (ES)
    f286d440-b80d-4c39-baa5-3f02166ec4a5 Germany (DE)
    fb7ea544-dd8d-49d3-b072-e514ef982b2a Germany (DE)
    ba3b00b4-5dea-462a-87fc-64e964d99b2d Czech Republic (CZ)
    64060bec-daf4-434b-b006-8d3d28d3980f Poland (PL)
    35c58a94-3499-450b-af47-6e7eb27348c9 Sweden (SE)
    d5dfea9b-a71b-4649-8028-5db0c5a0670d Belgium (BE)
    47015f3d-e8bb-4759-aec1-9c820ba0eb90 France (FR)
    c320bb82-7a7d-4461-b077-1448905c60d7 Germany (DE)
    2c829f43-ad35-45d9-9a73-96cf2c5356d7 Netherlands (NL)
    066ebd37-9b27-4170-aed1-481069850403 Hungary (HU)
    bd5ee61f-5a96-4302-951a-b1679c04ac7b Belgium (BE)

Ordering

  • Order Code US and Canada:
    91NREHBE000A000000XX
  • EAN:
    8015644063580
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    296 mm
  • Product Net Depth / Length:
    183 mm
  • Product Net Weight:
    14 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    270 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    330 mm
  • Package Level 1 Gross Weight:
    20 kg
  • Package Level 1 EAN:
    8015644063580

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 800 V 500 cycle
    30 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    400 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Voltage (Ur):
    800 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    800 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 35 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 35 kA
    for 3 s 30 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 35 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    Ekip Touch LSI
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E1.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links