You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2S/E9 1250 Ekip Touch LSIG 3p FHR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2.2S/E9 1250 Ekip Touch LSIG 3p FHR

General Information

  • Extended Product Type:
    E2.2S/E9 1250 Ekip Touch LSIG 3p FHR
  • Product ID:
    1SDA104319R1
  • EAN:
    8056221026109
  • Catalog Description:
    E2.2S/E9 1250 Ekip Touch LSIG 3p FHR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2S 1250 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSIG R 1250 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    8c7e289d-330b-4242-9527-4bae36041fc5 Italy (IT)
  • Simplified SCIP:
    ddadc8cd-4ab3-4d17-8442-196dc34d4109 Croatia (HR)
    6b5ae730-fe89-4276-96b6-fc152f79f650 Sweden (SE)
    0e0b36e0-3e1e-492e-aa6c-67297009ce0a Bulgaria (BG)
    0fddd8ae-dddd-4071-84f3-94526efc20be Greece (GR)
    5c68b5ee-ff44-42a2-a911-499a664780e7 Portugal (PT)
    ca9e9163-b13d-4847-800c-7cd43db1fa91 Belgium (BE)
    773fbb1f-72cd-4662-8341-1e4ed1d559dc Spain (ES)
    3b4a09e8-4dc4-4460-bb9f-0f15c348330c Netherlands (NL)
    d4bf96a0-f4a8-4e95-a3de-c76b76e1340c Poland (PL)
    8f45d118-9943-4e6d-b48b-faf009c552ff Czech Republic (CZ)
    2cfb34f8-0880-40a1-8d3e-0e8c7ab8a06c Germany (DE)
    7dc5a9d6-b8f9-49ff-a2ce-796b8cad7335 Germany (DE)
    ec9cbaf9-5886-44c1-8dee-16a22aa8aec0 Denmark (DK)
    82237273-4c6b-40bf-bcba-876c698fd9e2 Germany (DE)
    64ea2db2-9da6-4f95-8bf5-2ab1feca6a09 France (FR)
    e5bef3c1-581c-43d4-835c-6bb392afd592 Finland (FI)
    00f4020e-0f7f-43c0-acfc-7b84d16be3fc Hungary (HU)
    90bf9c64-f38e-476f-93c8-7f98899eddfb Poland (PL)
    621dc746-7b1f-460e-ad64-cf7c82a0c6d6 Poland (PL)
    5ff8be5e-c71a-451d-9c11-8f9db594582f Norway (NO)
    f442f8aa-b350-46f2-aab6-a946daba85a7 Estonia (EE)
    09279245-34f8-44d9-96f8-6a1da4764ffc Sweden (SE)
    eba5c106-10a3-4fb8-9b20-3812ec633081 Belgium (BE)
    62478eb7-6e12-4c24-a6cf-f3dd7fa2774e Germany (DE)
    101f60b2-b560-46a5-8480-71672b70ab43 Hungary (HU)
    693fd974-16c3-4a9b-88ec-8cfd46984938 France (FR)

Ordering

  • Order Code US and Canada:
    92SREHBF000A000000XX
  • EAN:
    8056221026109
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    276 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    41 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Gross Weight:
    53 kg
  • Package Level 1 EAN:
    8015644063993

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 900 V 2000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    176 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Voltage (Ur):
    900 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 50 kA
    (900 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
    for 3 s 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 50 kA
    (900 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    Ekip Touch LSIG
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links