You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2S/E9 2000 Ekip Hi-Touch LSIG 3p FHR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2.2S/E9 2000 Ekip Hi-Touch LSIG 3p FHR

General Information

  • Extended Product Type:
    E2.2S/E9 2000 Ekip Hi-Touch LSIG 3p FHR
  • Product ID:
    1SDA104325R1
  • EAN:
    8056221026147
  • Catalog Description:
    E2.2S/E9 2000 Ekip Hi-Touch LSIG 3p FHR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2S 2000 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/HI-TOUCH-LSIG R 2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    936f809e-3e9f-4eca-b7ee-b946cd53caea Italy (IT)
  • Simplified SCIP:
    ebe8ddec-f13d-44b2-bf72-1ffc298c986e Estonia (EE)
    8c9708f1-ad09-483e-9a49-f7559fc613b6 Hungary (HU)
    e7b5b9c3-df02-4a86-8646-537f187be5ed Denmark (DK)
    705b0541-77b6-4fc7-a899-350c9d2c19a6 Czech Republic (CZ)
    43f699db-ad0b-4073-a7cb-6d07773f3497 Germany (DE)
    2914a5c7-8ddb-4bf9-8f57-e9d72bf3abd8 Netherlands (NL)
    564615c9-be51-4d14-a9bf-b6e98e085dc1 Spain (ES)
    8e783822-3417-4633-a5e5-610fedcc8fd9 Bulgaria (BG)
    d8933963-09b4-42a2-a2aa-13fea90ab07b Portugal (PT)
    70926e36-8c96-436d-9727-4f62f973c0bb Poland (PL)
    227efbf7-9bbf-4982-88af-a02ac981e810 Sweden (SE)
    96019848-2eff-4b5e-9d35-f5e9ad604553 Hungary (HU)
    b03cfb26-d44f-4ccd-8cfd-be32f4e9d17a Norway (NO)
    84e1cb39-d4c5-4aa2-a54f-5773d79f41ac Denmark (DK)
    d6313e96-9467-4dbf-bf89-d50f096cc695 Germany (DE)
    b80520f6-3d27-4fd1-b059-c9ee2c5751d2 Poland (PL)
    fad0f899-3c6b-42b1-901b-93ffb101d1dc Croatia (HR)
    0817f434-cc38-4fe6-a691-8ceab70171f1 France (FR)
    5332441e-4166-4204-af96-5f9355219588 Sweden (SE)
    13e975b2-45f7-4e6c-9391-c8519551b49a Belgium (BE)
    87d33e8e-8a30-4b42-8f02-edba64c79a18 Finland (FI)
    055d0fde-d1a0-478d-93cc-1dde720b6a1f Germany (DE)
    11d2a2e6-13b7-467d-9332-4be50e517ba6 Germany (DE)
    875d5c23-9675-4e52-9ae3-956198dd00d6 Poland (PL)
    d79867be-9873-42b9-b906-9aab6782c3c2 France (FR)
    dee4dd4c-fc23-467c-a887-51d8148cb869 Hungary (HU)
    d5b200ba-9783-4544-a57b-15ced80a46f2 Belgium (BE)
    98d72938-0d1d-408f-ac68-e03c36f1e632 Greece (GR)
    490d8a70-23e4-43f2-a30a-59d5b2341785 Estonia (EE)
    943aadce-204c-4162-bba4-e7211248bb3e Poland (PL)
    cecd2699-d4a3-4a53-9270-b6bbf05ab532 Sweden (SE)
    01d89370-fbc5-4501-8e3e-588980990447 Bulgaria (BG)
    ae6c5b7d-2c2f-44d9-9954-84ad1e753b26 Greece (GR)
    faed1ce4-69d9-44f7-8635-68343ee9d09c Portugal (PT)
    370d0513-059b-4120-802d-3a9ad5495920 Germany (DE)
    7f5a634c-c2b2-4179-84d9-6d0aba4c295c Belgium (BE)
    739751bd-4707-4255-8d0f-b8098998034a Czech Republic (CZ)
    81f9b5fe-0483-436f-a3a6-07bd6606c024 Sweden (SE)
    c7d553db-63d8-4a07-be77-70e324c63155 Croatia (HR)
    ada6006b-5f9e-4999-b2de-7b59a6c85ad3 Poland (PL)
    5f89539f-8cb0-4f16-8f7b-fa3fb78c29df Norway (NO)
    7abfa9e3-804f-49a7-be47-116fc020f502 France (FR)
    8bb04b78-4601-44a7-ad93-d1b187cb8e29 Belgium (BE)
    fed9f8c2-eb8e-451d-a06b-9df17d163034 Finland (FI)
    f228e8bc-6dd4-43cb-aacf-0cf33de9ebde Poland (PL)
    6c366ab9-613c-4bb8-912c-108ead4a55f3 Germany (DE)
    40daa5bc-8780-4910-bfe6-646aea50e451 Germany (DE)
    4f470ed3-63b2-48f1-9c67-8815e9a77777 Hungary (HU)
    7f0f2b19-c30a-4366-bf4b-ea8f364e99d9 Germany (DE)
    bb661406-5349-4d65-8f55-b9818af48d31 Netherlands (NL)
    a6a6c3e2-8c87-4bd8-8972-e7b5515e8c84 France (FR)
    38e79d47-b5a9-4690-9731-588f08adcc92 Spain (ES)

Ordering

  • Order Code US and Canada:
    92STEKBK200A000000XX
  • EAN:
    8056221026147
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    276 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    41 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Gross Weight:
    53 kg
  • Package Level 1 EAN:
    8015644064051

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 900 V 2000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    450 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    900 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 50 kA
    (900 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
    for 3 s 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 50 kA
    (900 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Release:
    Ekip Hi-Touch LSIG
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links