You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2S/E9 2000 Ekip Touch LSI 4p FHR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2.2S/E9 2000 Ekip Touch LSI 4p FHR

General Information

  • Extended Product Type:
    E2.2S/E9 2000 Ekip Touch LSI 4p FHR
  • Product ID:
    1SDA104341R1
  • EAN:
    8015644064211
  • Catalog Description:
    E2.2S/E9 2000 Ekip Touch LSI 4p FHR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2S 2000 FIXED FOUR-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSI R 2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    79424a59-2929-4b89-80e1-a19bc8352821 Italy (IT)
  • Simplified SCIP:
    f2bf1b87-68bc-49d4-9a0f-b265ca954292 Netherlands (NL)
    ae0703ee-df21-4be5-87e2-b6129965f92e Bulgaria (BG)
    00d7fed7-6575-4e56-ad6d-5ba9151259e8 Sweden (SE)
    b8425f00-5fe7-470d-b651-994190cb5613 Croatia (HR)
    4a440596-b8bc-4ea4-bc39-c4f20fdac3b8 Greece (GR)
    021bf796-7549-4bfa-8b3b-4b96347aa2a1 Portugal (PT)
    6f5b10ee-b14a-4e98-bcc9-f49279c8895e Belgium (BE)
    bc03f59b-3600-42e3-85fc-e5bbed3ab418 Spain (ES)
    5334b1a8-e873-4f55-8674-6c2284612a6d Hungary (HU)
    fd533733-dd3a-4418-8a95-6862201bf105 Hungary (HU)
    26a6b711-a37b-4836-9fa4-90b1878dd69e Norway (NO)
    7747aafb-e2e4-4eb8-815d-91244870bb07 Poland (PL)
    d084fab1-9b9e-4127-8e8f-c6e2f1e698f9 Finland (FI)
    41c96fb7-8317-40b7-82e1-13bb36bccafb France (FR)
    fc88288d-817b-4454-8bc7-12a57128c002 Estonia (EE)
    f6dd6db7-e8f8-49b5-948d-6a784c873db1 Germany (DE)
    ef531cc0-8baa-4ffb-ae23-36dc1b2c1c08 Denmark (DK)
    fa67aa20-d402-4319-a128-5075e44fa1ef Germany (DE)
    f332ea6b-274f-4844-b0ab-79fbcaede817 Germany (DE)
    2d425e69-671e-4ee7-9e8e-54aff251a1c9 Germany (DE)
    7d2dd24a-9be0-4d2f-9f7e-13bc125d3ae1 Belgium (BE)
    e2a4ed8c-19ff-47fa-ad9f-b57e0740213a Sweden (SE)
    1dd11362-3e55-455e-82b0-631a6b1fef33 Poland (PL)
    593d786c-c921-4856-897a-4069d41b9933 Czech Republic (CZ)
    0a64baea-1427-411a-857a-16f91c2c1d02 Poland (PL)
    0e12269f-43af-497a-9956-938d9667bb9f France (FR)

Ordering

  • Order Code US and Canada:
    9BSTEKBE000A000000XX
  • EAN:
    8015644064211
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    366 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    53 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Gross Weight:
    53 kg
  • Package Level 1 EAN:
    8015644064211

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 900 V 2000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    450 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    900 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 50 kA
    (900 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
    for 3 s 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 50 kA
    (900 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Release:
    Ekip Touch LSI
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links