You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2H/E9 1250 Ekip Touch LSIG 3p FHR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2.2H/E9 1250 Ekip Touch LSIG 3p FHR

General Information

  • Extended Product Type:
    E2.2H/E9 1250 Ekip Touch LSIG 3p FHR
  • Product ID:
    1SDA104349R1
  • EAN:
    8015644064297
  • Catalog Description:
    E2.2H/E9 1250 Ekip Touch LSIG 3p FHR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2H 1250 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSIG R 1250 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    1554dce9-9ce2-4905-a027-b5222fb039b7 Italy (IT)
  • Simplified SCIP:
    88f7d5f1-540f-4341-8a8d-1314c34333ac France (FR)
    b854a336-bd67-443a-a0eb-c60acfc89d4e Portugal (PT)
    6e5e213e-f81c-4b55-aaeb-b5f9444ef6a4 Greece (GR)
    75056d60-f93f-416e-a416-926410c29835 Croatia (HR)
    3bdd57b7-ff49-4a18-8020-f53f836536d3 Sweden (SE)
    c8f84f77-f902-42d5-aeb0-4199966c7ef3 Bulgaria (BG)
    7c26a6f3-1015-435c-bbc6-331d2f495a0b Netherlands (NL)
    03097683-7677-4169-b02b-e9e634d9519f Spain (ES)
    2de50a77-0543-4130-baf1-613d2139b52e Belgium (BE)
    04496049-5492-4120-8fb9-50d806f2e7bd Hungary (HU)
    1afb59d1-8dd5-42a4-9258-248b36162bfd France (FR)
    a0e0eb74-a8bc-498c-9aa0-d6ed98822b06 Finland (FI)
    553f8a61-ef7e-4d5b-ae73-98ef1d7d4d1a Poland (PL)
    ff2a5ce7-246d-4efe-a639-05c2bfd8fc0d Hungary (HU)
    cdf5266f-bc81-47e0-8f7c-e60b84a2cd90 Norway (NO)
    e5dcb942-30c3-4cc5-b3d2-36a369a11667 Estonia (EE)
    652c7282-1c23-408f-9961-e5a9ec5f5e2e Germany (DE)
    4c27d9d8-b77b-43fb-9a4d-39a64e745dcb Denmark (DK)
    c62b5fde-2ffe-47c8-9064-ce8de885daa7 Germany (DE)
    bfbff277-8247-46dd-ae93-99e3bc34048a Germany (DE)
    dc744007-e52d-45c2-a4da-3b35f1c3fe8b Germany (DE)
    ba4a9f79-3af9-48de-8e62-3103a6836d92 Belgium (BE)
    1785a378-349f-4e47-8308-1fbd56f5cd9f Sweden (SE)
    b276ff84-88ab-4c86-817d-a6c5c9a2c7a6 Poland (PL)
    275df0bb-d5da-48e6-a951-45ac8a12bd86 Czech Republic (CZ)
    0ec5f7bf-b093-4b73-afb2-5547854b0b22 Poland (PL)

Ordering

  • Order Code US and Canada:
    92HREHBF000A000000XX
  • EAN:
    8015644064297
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    276 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    41 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Gross Weight:
    53 kg
  • Package Level 1 EAN:
    8015644064297

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 900 V 2000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    176 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Voltage (Ur):
    900 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 65 kA
    (900 V AC) 65 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 65 kA
    for 3 s 65 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 65 kA
    (900 V AC) 65 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    Ekip Touch LSIG
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links