You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2H/E9 1250 Ekip Touch LSI 3p FHR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2.2H/E9 1250 Ekip Touch LSI 3p FHR

General Information

  • Extended Product Type:
    E2.2H/E9 1250 Ekip Touch LSI 3p FHR
  • Product ID:
    1SDA104351R1
  • EAN:
    8015644064310
  • Catalog Description:
    E2.2H/E9 1250 Ekip Touch LSI 3p FHR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2H 1250 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSI R 1250 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    0c6fb74e-b6c2-487d-b5d4-94e7d1c3d8f9 Italy (IT)
  • Simplified SCIP:
    f1979d9b-d34c-490b-9d42-0391de8ab075 Poland (PL)
    92463a84-7e29-49d0-a1c3-c8896e8f5de7 Poland (PL)
    f89934d9-839b-406b-bc9e-fa65a94fb728 Hungary (HU)
    d5598d4c-4465-4098-b2df-2ec3e1486afa Norway (NO)
    20de929e-4a24-4048-95a1-1c78e7e88727 Sweden (SE)
    4b633cf6-c56a-46dc-9b36-a96c460d5926 Belgium (BE)
    a8c6a7fb-634c-43c2-894a-84f8539c761f Finland (FI)
    a07c981d-0cf8-4b09-ae42-fbcbff73e704 France (FR)
    f8c64123-41a9-4558-808b-914b075dd828 Germany (DE)
    13cbd9ec-0363-4759-9995-433c9a129bac Denmark (DK)
    d0751fe0-2559-4a19-a263-0d6e12a5706f Germany (DE)
    263c2568-1f16-45f2-99c9-3cc28f1cc9f1 Estonia (EE)
    859494d0-648e-4ed7-800e-1528b2a7691c Germany (DE)
    33e6bf40-69a6-48f7-b273-358cff68f9c4 Germany (DE)
    4b23fae1-9d7a-405d-a845-7a00a2cf820e Czech Republic (CZ)
    07b5a9b4-9288-48f4-99da-389f2a802d99 Poland (PL)
    9baf7ece-43c2-44d8-8e40-cfebd08834ce Portugal (PT)
    526706c5-ad78-48be-879f-dc8402f85c06 Greece (GR)
    f7ae0b16-bd41-43d6-aa97-00025bf1035c Croatia (HR)
    6815a663-5bde-4e31-a170-2bd383146ca3 Sweden (SE)
    1d134bcb-7dd4-4e44-bc10-f0d2dbe638ad Bulgaria (BG)
    61425b91-96b7-4ae0-9fe9-40647b0de2cc Netherlands (NL)
    1e0a1ea0-5850-42c3-9054-f50d6f55e020 Spain (ES)
    3205ec6a-38a4-48b3-b4b9-266fbed87ab0 Belgium (BE)
    4f90b09b-c51f-48b0-bd39-eaec1e5a1182 Hungary (HU)
    0ccd2c41-c24d-4696-b184-e7eb37d47e12 France (FR)

Ordering

  • Order Code US and Canada:
    92HREHBE000A000000XX
  • EAN:
    8015644064310
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    276 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    41 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Gross Weight:
    53 kg
  • Package Level 1 EAN:
    8015644064310

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 900 V 2000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    176 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Voltage (Ur):
    900 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 65 kA
    (900 V AC) 65 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 65 kA
    for 3 s 65 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 65 kA
    (900 V AC) 65 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    Ekip Touch LSI
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links