You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2H/E9 2000 Ekip Touch LSI 3p FHR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2.2H/E9 2000 Ekip Touch LSI 3p FHR

General Information

  • Extended Product Type:
    E2.2H/E9 2000 Ekip Touch LSI 3p FHR
  • Product ID:
    1SDA104356R1
  • EAN:
    8015644064365
  • Catalog Description:
    E2.2H/E9 2000 Ekip Touch LSI 3p FHR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2H 2000 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSI R 2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    ab405eb3-20fb-4b89-ae08-7c1e57882a57 Italy (IT)
  • Simplified SCIP:
    5e666e5a-55ab-430d-b956-e2f0a2ff7e45 Germany (DE)
    9bd07375-f6ed-46d8-b077-53ebb2697af1 Denmark (DK)
    8bf35f40-d7d3-4113-ab8d-9faa06a28272 Germany (DE)
    db0d6a8e-2fce-4856-be34-d645fb915cbc Germany (DE)
    8a52ef34-e2a9-4ab1-bcff-ee066ebb9bac Germany (DE)
    cd663261-391a-48f7-b088-681d291b6edb Estonia (EE)
    d1800931-7296-4584-9dee-7ac2f03bc628 Sweden (SE)
    7115074d-497f-4265-91f1-ed892b6606a8 Belgium (BE)
    92fc62a9-55a2-4d97-a6fe-9f8d54d40233 France (FR)
    a636de4b-574e-4403-961e-78ceff7f39f2 Finland (FI)
    89f5d568-0828-4435-b127-8e733edfd4ea Poland (PL)
    53d6b785-8dd0-49b9-8ec7-f0a387e7a2a6 Norway (NO)
    240e8efa-313e-4369-8ae9-0c6d2ff33dd8 Poland (PL)
    3933c491-39dc-4693-b6e2-827965d5ebee Czech Republic (CZ)
    771665af-f09e-4cbd-baa1-43d374d171bc Hungary (HU)
    ec586ac9-3a91-4e0f-96c9-7cea0646b852 Netherlands (NL)
    af2e3b74-6b1d-4520-a5b7-333a17f34c4d Poland (PL)
    af4f51eb-a5d4-4160-98b8-51be8d91f5d2 Bulgaria (BG)
    4b5acfd4-0df9-4e05-80ae-f2a0faab2ce4 Croatia (HR)
    20e91c56-64ea-428b-a318-29a9d7c364d6 Portugal (PT)
    4f7c47f7-079a-40b1-900e-7618307b56f7 Sweden (SE)
    f520dcaa-3cf6-4dee-8fc7-78d6f5562a56 Greece (GR)
    15941fe0-bdd1-4bc3-b1d4-b007d7091de6 Spain (ES)
    bc5e5aa8-e25e-4ffb-b8d3-bcd8420a7eb8 Belgium (BE)
    66d5d8cf-c032-4ef4-be64-406dca199fda Hungary (HU)
    5bf30557-7bbf-4b3e-b830-2df2bd7a37af France (FR)

Ordering

  • Order Code US and Canada:
    92HTEKBE000A000000XX
  • EAN:
    8015644064365
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    276 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    41 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Gross Weight:
    53 kg
  • Package Level 1 EAN:
    8015644064365

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 900 V 2000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    450 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    900 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 65 kA
    (900 V AC) 65 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 65 kA
    for 3 s 65 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 65 kA
    (900 V AC) 65 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Release:
    Ekip Touch LSI
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links