You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2H/E9 2500 Ekip Touch LSIG 3p FHR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2.2H/E9 2500 Ekip Touch LSIG 3p FHR

General Information

  • Extended Product Type:
    E2.2H/E9 2500 Ekip Touch LSIG 3p FHR
  • Product ID:
    1SDA104359R1
  • EAN:
    8015644064396
  • Catalog Description:
    E2.2H/E9 2500 Ekip Touch LSIG 3p FHR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2H 2500 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSIG R 2500 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    79e7f73b-80f6-4b44-97c7-f67dc8fd37b4 Italy (IT)
  • Simplified SCIP:
    3465a52f-0f58-4386-9232-01f80d3ae163 France (FR)
    0c18391a-4dee-45e3-a98e-ffa53276054e Spain (ES)
    e2558f01-fb93-4d77-a03b-5fa19377249c Belgium (BE)
    7d59e93b-63a9-459e-a57a-3993f88c27ba Bulgaria (BG)
    c5c3d80d-78d5-49ee-bae5-edc837464791 Sweden (SE)
    17149777-3e8f-4717-a295-0e8414bf8130 Portugal (PT)
    95f239b3-f3e7-42b4-b56b-8d8a2311fa64 Greece (GR)
    23e288b8-4a1e-441e-bc95-39b39dc28da4 Belgium (BE)
    52977809-9542-409c-aaae-d3d33b1b2c52 Germany (DE)
    26b38b57-a50f-44b6-8822-8fbdae494763 Croatia (HR)
    7207d373-2cca-45a8-aace-94740a018289 Sweden (SE)
    3800f946-2feb-4a45-b49b-8dc5971edf7d Estonia (EE)
    808f90e0-4048-44d2-a3be-f85efe9b62f1 France (FR)
    abfc48f3-2290-49fb-8d57-f48dc93d59ff Finland (FI)
    0e9f71b0-c13d-46cf-8244-b5e145a7ce55 Germany (DE)
    891f4023-e634-457a-9644-ceafb3709ed1 Germany (DE)
    19b1782d-fefb-4485-bb6a-bded39a210ad Denmark (DK)
    c9b30dfd-3e11-4cb9-b71a-066a34c66e8d Germany (DE)
    ca9d99aa-bd8c-4674-865a-7923f4714dfa Hungary (HU)
    63426a78-6955-4e0c-b02f-2be65488c9c2 Netherlands (NL)
    4b9924b1-a2f3-40c9-b98d-b54e6822a15f Poland (PL)
    4feae5d5-d273-4e87-b04e-d0d4d620029a Czech Republic (CZ)
    108c1154-d91c-4308-a2e6-45fa1f3c7563 Hungary (HU)
    e6e2deb6-9491-4478-9aaf-cf35eeba21fb Norway (NO)
    f6e47ec2-52d5-42fa-83f2-0ac1a58d2a60 Poland (PL)
    4773cb96-2742-4fdb-b06c-5c1efdfdf720 Poland (PL)

Ordering

  • Order Code US and Canada:
    92HUELBF000A000000XX
  • EAN:
    8015644064396
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    276 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    41 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Gross Weight:
    60 kg
  • Package Level 1 EAN:
    8015644064396

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 900 V 2000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    550 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    2500 A
  • Rated Voltage (Ur):
    900 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 65 kA
    (900 V AC) 65 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 65 kA
    for 3 s 65 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 65 kA
    (900 V AC) 65 kA
  • Rated Uninterrupted Current (Iu):
    2500 A
  • Release:
    Ekip Touch LSIG
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links