Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E4.2H/E9 4000 Ekip Tch LSIG 4p WMP 900V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E4.2H/E9 4000 Ekip Tch LSIG 4p WMP 900V

General Information

  • Extended Product Type:
    E4.2H/E9 4000 Ekip Tch LSIG 4p WMP 900V
  • Product ID:
    1SDA104534R1
  • EAN:
    8056221026536
  • Catalog Description:
    E4.2H/E9 4000 Ekip Tch LSIG 4p WMP 900V
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E4.2H 4000 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSIG R 4000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED 900V

Ordering

  • EAN:
    8056221026536
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090
  • Order Code US and Canada:
    9CHWERAF000A000000XX

Dimensions

  • Product Net Width:
    551 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    74 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    67 kg
  • Package Level 1 EAN:
    8015644066147

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue = 900 V 1000 cycle
    10 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    900 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Current (In):
    4000 A
  • Rated Voltage (Ur):
    900 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    900 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (800 V AC) 90 kA
    (900 V AC) 75 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 75 kA
    for 3 s 66 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (800 V AC) 90 kA
    (900 V AC) 75 kA
  • Rated Uninterrupted Current (Iu):
    4000 A
  • Release:
    Ekip Touch LSIG
  • Release Type:
    EL
  • Remarks:
    E9
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    E4.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    W

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds