Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5 W FP 630A 4p EF EF IEC/UL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

XT5 W FP 630A 4p EF EF IEC/UL

General Information

  • Extended Product Type:
    XT5 W FP 630A 4p EF EF IEC/UL
  • Product ID:
    1SDA104693R1
  • EAN:
    8015644067854
  • Catalog Description:
    XT5 W FP 630A 4p EF EF IEC/UL
  • Long Description:
    FIXED PART WITHDRAWABLE FOR C.BREAKER XT5 630 FOUR-POLE WITH EXTENDED FRONT TERMINALS IEC/UL

Ordering

  • E-Number (Finland):
    3641395
  • EAN:
    8015644067854
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Order Code US and Canada:
    KXT5DWFPEF6-4

Dimensions

  • Product Net Weight:
    21.7 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    340 mm
  • Package Level 1 Depth / Length:
    380 mm
  • Package Level 1 Gross Weight:
    21.7 kg
  • Package Level 1 EAN:
    8015644067854

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    FP
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Voltage:
    600 V AC
    600 V DC
  • Rated Uninterrupted Current (Iu):
    630 A
    600 A
  • Standards:
    IEC, UL
  • Sub-type:
    XT5
  • Suitable For:
    XT5
  • Suitable for Product Class:
    SACE Tmax XT
  • Terminal Connection Type:
    Withdrawable Circuit-Breakers
    Front Extended
  • Version:
    W

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002043 - Chassis part power circuit breaker
  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • ETIM 8:
    EC002043 - Chassis part power circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370422
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds