You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AUX-C 1Q+1SY 250V AC/DC XT5 W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AUX-C 1Q+1SY 250V AC/DC XT5 W

General Information

  • Extended Product Type:
    AUX-C 1Q+1SY 250V AC/DC XT5 W
  • Product ID:
    1SDA104789R1
  • EAN:
    8015644068813
  • Catalog Description:
    AUX-C 1Q+1SY 250V AC/DC XT5 W
  • Long Description:
    1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANG.FOR TRIP.INDICATION SY V < 250V AC-DC XT5 CABLED FOR WITHDRAWABLE CIRCUIT-BREAKER XT5

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXT5AUXC2QYW
  • E-Number (Finland):
    3642146
  • EAN:
    8015644068813
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.085 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.089 kg
  • Package Level 1 EAN:
    8015644068813

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Number of Auxiliary Contacts CO (SPDT):
    2
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC, UL
  • Suitable For:
    XT5
  • Suitable for Product Class:
    SACE Tamx XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • ETIM 9:
    EC000041 - Auxiliary contact block
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • UNSPSC:
    39121522
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371302
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links