Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AUE XT5-XT6 F/P 2 CONTACTS IN CH x RHx

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AUE XT5-XT6 F/P 2 CONTACTS IN CH x RHx

General Information

  • Extended Product Type:
    AUE XT5-XT6 F/P 2 CONTACTS IN CH x RHx
  • Product ID:
    1SDA104821R1
  • EAN:
    8015644069131
  • Catalog Description:
    AUE XT5-XT6 F/P 2 CONTACTS IN CH x RHx
  • Long Description:
    2 EARLY MICROSWITCH FOR UNDERVOLTAGE RELEASE ON ROTARY HANDLE OPERATING MECHANISM IN CLOSED ON C.BREAKER FIXED-PLUG-IN XT5-XT6

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax XT

Ordering

  • EAN:
    8015644069131
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    110 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    140 mm
  • Product Net Weight:
    0.085 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    110 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Gross Weight:
    0.089 kg
  • Package Level 1 EAN:
    8015644069131

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC
  • Number of Auxiliary Contacts CO (SPDT):
    2
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC, UL
  • Suitable For:
    XT5
  • Suitable for Product Class:
    SACE Tamx XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds