Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RHD XT5 W STAND. DIRECT + 2 PLL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RHD XT5 W STAND. DIRECT + 2 PLL

General Information

  • Extended Product Type:
    RHD XT5 W STAND. DIRECT + 2 PLL
  • Product ID:
    1SDA104829R1
  • EAN:
    8015644069216
  • Catalog Description:
    RHD XT5 W STAND. DIRECT + 2 PLL
  • Long Description:
    ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH DOUBLE PADLOCK DEVICE ON WITHDRAWABLE CIRCUIT-BREAKER XT5

Ordering

  • EAN:
    8015644069216
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    125 mm
  • Product Net Depth / Length:
    115 mm
  • Product Net Weight:
    0.239 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Height:
    125 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Gross Weight:
    0.252 kg
  • Package Level 1 EAN:
    8015644069216

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC, UL
  • Suitable For:
    XT5
  • Suitable for Product Class:
    SACE Tamx XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds