Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: KIT for conversion RHE in RHS XT5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT for conversion RHE in RHS XT5

General Information

  • Extended Product Type:
    KIT for conversion RHE in RHS XT5
  • Product ID:
    1SDA104870R1
  • EAN:
    8015644069629
  • Catalog Description:
    KIT for conversion RHE in RHS XT5
  • Long Description:
    KIT FOR CONVERTION ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH IN ROTARY HANDLE OPERATING MECHANISM STANDARD LEFT LATERAL XT5

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXT5RHE2RHS
  • EAN:
    8015644069629
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    0.18 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Height:
    70 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.28 kg
  • Package Level 1 EAN:
    8015644069629

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT5
  • Suitable for Product Class:
    SACE Tamx XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002049 - Modification set for power circuit breaker
  • ETIM 8:
    EC002049 - Modification set for power circuit breaker
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370402
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links