Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KL-D GIUSSANI FP W XT5-XT6 KEY LO.EQ.

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KL-D GIUSSANI FP W XT5-XT6 KEY LO.EQ.

General Information

  • Extended Product Type:
    KL-D GIUSSANI FP W XT5-XT6 KEY LO.EQ.
  • Product ID:
    1SDA105112R1
  • EAN:
    8056221027465
  • Catalog Description:
    KL-D GIUSSANI FP W XT5-XT6 KEY LO.EQ.
  • Long Description:
    KEY LOCK GIUSSANI SEVERAL 20005 1228 IN INSERTED / WITHDRAWN / TEST POSITION FOR WITHDRAWABLE FIXED PART XT5-XT6

Ordering

  • EAN:
    8056221027465
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    150 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    200 mm
  • Product Net Weight:
    0.064 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.064 kg
  • Package Level 1 EAN:
    8056221027465

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC, UL
  • Suitable For:
    XT5
    XT6
  • Suitable for Product Class:
    SACE Tamx XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds