You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FLA.xCOMP.DOORxMOE-RHD-FLD XT5 F/P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FLA.xCOMP.DOORxMOE-RHD-FLD XT5 F/P

General Information

  • Extended Product Type:
    FLA.xCOMP.DOORxMOE-RHD-FLD XT5 F/P
  • Product ID:
    1SDA105137R1
  • EAN:
    8015644072292
  • Catalog Description:
    FLA.xCOMP.DOORxMOE-RHD-FLD XT5 F/P
  • Long Description:
    FLA.xCOMP.DOORxMOE-RHD-FLD XT5 F/P

Additional Information

  • Order Code US and Canada:
    KXT5FLALGFP
  • CN8:
    8538 90 99
  • Configuration Type:
    Loose or configurable
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Conflict Minerals Status:
    DRC Conflict Free
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85389099
  • Data Sheet, Technical Information:
    1SDC210100D0203
  • Declaration of Conformity - CE:
    Refer to the EU Declaration of the relative Circuit Breaker
  • EAN:
    8015644072292
  • eClass:
    V11.1 : 27371207
  • Environmental Information:
    9AKK108467A6707
  • ETIM 6:
    EC002040 - Protective cover for control circuit devices
  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • ETIM 8:
    EC002040 - Protective cap for command devices
  • IDEA Granular Category Code (IGCC):
    5228 >> Accessories for low-voltage switch technology
  • Invoice Description:
    FLA.xCOMP.DOORxMOE-RHD-FLD XT5 F/P
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    12 mm
  • Package Level 1 EAN:
    8015644072292
  • Package Level 1 Gross Weight:
    0.038 kg
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    173 mm
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Spare Part
  • Product Net Weight:
    0.036 kg
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Selling Unit of Measure:
    piece
  • Short Description:
    FLA.xCOMP.DOORxMOE-RHD-FLD XT5 F/P
  • Standards:
    IEC
  • Suitable For:
    XT5
  • UNSPSC:
    39122221
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • ETIM 9:
    EC002040 - Protective cap for command devices
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links