You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FLA. x THE COMP.DOOR x RHD XT7 F/W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FLA. x THE COMP.DOOR x RHD XT7 F/W

General Information

  • Extended Product Type:
    FLA. x THE COMP.DOOR x RHD XT7 F/W
  • Product ID:
    1SDA105143R1
  • EAN:
    8015644072353
  • Catalog Description:
    FLA. x THE COMP.DOOR x RHD XT7 F/W
  • Long Description:
    FLANGE FOR THE COMPARTMENT DOOR FOR ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT ON C.BRE. FIXED-WITHDRAWABLE XT7

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXT7FLAFP
  • EAN:
    8015644072353
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.036 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    264 mm
  • Package Level 1 Height:
    278 mm
  • Package Level 1 Depth / Length:
    12 mm
  • Package Level 1 Gross Weight:
    0.038 kg
  • Package Level 1 EAN:
    8015644072353

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT7
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • ETIM 8:
    EC002040 - Protective cap for command devices
  • ETIM 9:
    EC002040 - Protective cap for command devices
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371207
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links