You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SW Measuring for XT2-XT4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SW Measuring for XT2-XT4

General Information

  • Extended Product Type:
    SW Measuring for XT2-XT4
  • Product ID:
    1SDA105208R1
  • EAN:
    8056221027779
  • Catalog Description:
    SW Measuring for XT2-XT4
  • Long Description:
    Software package module Measuring Ekip Touch XT2-XT4

Ordering

  • EAN:
    8056221027779
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Gross Weight:
    0 kg
  • Package Level 1 EAN:
    8056221027779

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Configuration Type:
    Mounted only
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Suitable For:
    XT2
    XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links