You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Rating Plug 100 L OFF E1.2..E2.2 (Black)

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Rating Plug 100 L OFF E1.2..E2.2 (Black)

General Information

  • Extended Product Type:
    Rating Plug 100 L OFF E1.2..E2.2 (Black)
  • Product ID:
    1SDA112860R1
  • EAN:
    8056221000208
  • Catalog Description:
    Rating Plug 100 L OFF E1.2..E2.2 (Black)
  • Long Description:
    ABB1SDA112860R1

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZED0100LRP
  • EAN:
    8056221000208
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8056221000208

Additional Information

  • Configuration Type:
    Loose or configurable 
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Suitable For:
    E1.2;E2.2
  • Suitable for Product Class:
    Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links