Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: XT5 W FP 400A 3p frame configurable

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

XT5 W FP 400A 3p frame configurable

General Information

  • Extended Product Type:
    XT5 W FP 400A 3p frame configurable
  • Product ID:
    1SDA112957R1
  • EAN:
    8056221030113
  • Catalog Description:
    XT5 W FP 400A 3p frame configurable
  • Long Description:
    1 x Back insulating plates XT5 3p

Ordering

  • EAN:
    8056221030113
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    360 mm
  • Product Net Height:
    340 mm
  • Product Net Depth / Length:
    380 mm
  • Product Net Weight:
    21.7 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    340 mm
  • Package Level 1 Depth / Length:
    380 mm
  • Package Level 1 Gross Weight:
    21.7 kg
  • Package Level 1 EAN:
    8056221030113

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    FP
  • Rated Uninterrupted Current (Iu):
    400 A
  • Standards:
    IEC, UL
  • Sub-type:
    XT5
  • Suitable for Product Class:
    SACE Tmax XT
  • Terminal Connection Type:
    Withdrawable Circuit-Breakers

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002043 - Chassis part power circuit breaker
  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds