Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: I/O additional module E-Hub 2.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

I/O additional module E-Hub 2.0

General Information

  • Extended Product Type:
    I/O additional module E-Hub 2.0
  • Product ID:
    1SDA114038R1
  • EAN:
    8056221045841
  • Catalog Description:
    I/O additional module E-Hub 2.0
  • Long Description:
    I/O additional module E-Hub 2.0

Dimensions

  • Product Net Width:
    59 mm
  • Product Net Height:
    49 mm
  • Product Net Depth / Length:
    90 mm
  • Product Net Weight:
    0.050 kg
  • Product Net Length:
    90 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.060 kg
  • Package Level 1 EAN:
    8056221045841

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Classifications

  • ETIM 7:
    EC001583 - Accessories for bus system
  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds