Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Cellular antenna E-Hub 2.0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

Cellular antenna E-Hub 2.0

General Information

  • Extended Product Type:
    Cellular antenna E-Hub 2.0
  • Product ID:
    1SDA114040R1
  • EAN:
    8056221045865
  • Catalog Description:
    Cellular antenna E-Hub 2.0
  • Long Description:
    Cellular antenna E-Hub 2.0

Dimensions

  • Product Net Width:
    38 mm
  • Product Net Height:
    14 mm
  • Product Net Depth / Length:
    171 mm
  • Product Net Weight:
    0.250 kg
  • Product Net Length:
    171 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    105 mm
  • Package Level 1 Gross Weight:
    0.300 kg
  • Package Level 1 EAN:
    8056221045865

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Italy (IT)

Classifications

  • ETIM 7:
    EC001583 - Accessories for bus system
  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds