You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Side con+24V/IntBus/Ne/ZSIcab.XT2-XT4 W

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Side con+24V/IntBus/Ne/ZSIcab.XT2-XT4 W

General Information

  • Extended Product Type:
    Side con+24V/IntBus/Ne/ZSIcab.XT2-XT4 W
  • Product ID:
    1SDA115575R1
  • EAN:
    8056221076593
  • Catalog Description:
    Side con+24V/IntBus/Ne/ZSIcab.XT2-XT4 W
  • Long Description:
    CONNECTION KIT AND CABLES AUXILIARY SUPPLY, INTERNAL BUS, EXTERNAL NEUTRAL AND SELECTVITY FOR WITHDRAWABLE XT2-XT4

Circular Value

Environmental

Ordering

  • EAN:
    8056221076593
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    8056221076593

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links