You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ADP MONT. FIXED TERM. XFP XT5 400A 3p 1pc

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ADP MONT. FIXED TERM. XFP XT5 400A 3p 1pc

General Information

  • Extended Product Type:
    ADP MONT. FIXED TERM. XFP XT5 400A 3p 1pc
  • Product ID:
    1SDA116189R1
  • EAN:
    8056221082952
  • Catalog Description:
    ADP MONT. FIXED TERM. XFP XT5 400A 3p 1pc
  • Long Description:
    ADAPTOR FOR MONTAGE FIXED TERMINALS FOR FIXED PART THREE-POLE XT5 400A 1pc

Ordering

  • EAN:
    8056221082952
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.191 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    180 mm
  • Package Level 1 Gross Weight:
    0.201 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory

Certificates and Declarations (Document Number)

Classifications

  • ETIM 8:
    EC002049 - Modification set for power circuit breaker
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370402
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links