Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ABB Ability Edge Industrial gw 3G EU

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ABB Ability Edge Industrial gw 3G EU

General Information

  • Extended Product Type:
    ABB Ability Edge Industrial gw 3G EU
  • Product ID:
    1SDA116752R1
  • EAN:
    8056221086851
  • Catalog Description:
    ABB Ability Edge Industrial gw 3G EU
  • Long Description:
    ABB Ability Edge Industrial gw 3G EU

Dimensions

  • Product Net Width:
    139 mm
  • Product Net Height:
    48.4 mm
  • Product Net Depth / Length:
    98.2 mm
  • Product Net Weight:
    0.220 kg
  • Product Net Length:
    139 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    183 mm
  • Package Level 1 Height:
    73 mm
  • Package Level 1 Depth / Length:
    118 mm
  • Package Level 1 Gross Weight:
    0.250 kg
  • Package Level 1 EAN:
    8056221086851

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Taiwan, Province Of China (TW)

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389099
  • eClass:
    V11.1 : 27143136
  • Object Classification Code:
    Q
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds