Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E4.2V 2000 Ekip Touch LI 3p F HR + Acc

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

E4.2V 2000 Ekip Touch LI 3p F HR + Acc

General Information

  • Extended Product Type:
    E4.2V 2000 Ekip Touch LI 3p F HR + Acc
  • Product ID:
    1SDX003217R1
  • EAN:
    8056221802178
  • Catalog Description:
    E4.2V 2000 Ekip Touch LI 3p F HR + Acc
  • Long Description:
    E4.2V 2000 Ekip Touch LI 3p F HR + RATING PLUG 1250 E1.2..E6.2 INST + S51 24V E2.2...E6.2 + EKIP LINK E1.2..E6.2 + AUX 4Q 24VDC E2.2...E6.2 + EKIP SUPPLY 24-48VDC E1.2..E6.2-Tmax XT + EKIP 2K-1 E1.2..E6.2-Tmax XT

Product Configuration

Identifier Description Qty Type
1SDA071104R1
E4.2V 2000 Ekip Touch LI 3p F HR 1 Air Circuit Breaker
1SDA074265R1
RATING PLUG 1250 E1.2..E6.2 INST 1 Accessory
1SDA073754R1
AUX 4Q 24VDC E2.2...E6.2 1 Accessory
1SDA073779R1
S51 24V E2.2...E6.2 1 Accessory
1SDA074173R1
EKIP SUPPLY 24-48VDC E1.2..E6.2-Tmax XT 1 Accessory
1SDA074163R1
EKIP LINK E1.2..E6.2 1 Accessory
1SDA074167R1
EKIP 2K-1 E1.2..E6.2-Tmax XT 1 Accessory

Additional Information

  • Battery Chemical Composition:
    Alkaline Manganese
    Lithium
  • Battery Type:
    Button Cell
  • Battery Weight:
    6.8 g
  • CN8:
    85362090
  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85362090
  • EAN:
    8056221802178
  • Invoice Description:
    E4.2V 2000 Ekip Touch LI 3p F HR + Acc
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    1
  • Package Level 1 EAN:
    8056221802178
  • Package Level 1 Units:
    1 piece
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Selling Unit of Measure:
    piece
  • Short Description:
    E4.2V 2000 Ekip Touch LI 3p F HR + Acc
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds