Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: XLBM2-3P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

XLBM2-3P

General Information

  • Extended Product Type:
    XLBM2-3P
  • Product ID:
    1SEP102142R0121
  • EAN:
    7025840021612
  • Catalog Description:
    XLBM2-3P
  • Long Description:
    XLBM2-3P

Categories

  • Products » Low Voltage Products and Systems » Fusegear » Fused Disconnect Switches » InLine

Ordering

  • Last Ordering Date:
    2020-11-30 All Countries
  • Replacement Product ID (NEW):
    1SEP620012R3000

Popular Downloads

Dimensions

  • Product Net Width:
    10 cm
  • Product Net Height:
    66 cm
  • Product Net Depth / Length:
    17.8 cm
  • Product Net Weight:
    4.8 kg

Technical

  • Rated Operational Current AC-21B (Ie):
    (690 V) 400 A
  • Rated Operational Current AC-22B (Ie):
    (500 V) 400 A
  • Rated Operational Current AC-23B (Ie):
    (380 ... 415 V) 315 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Handle Type:
    3P
  • Fuse Size:
    NH2
  • Mounting Type:
    185mm Busbar/support mounting facilities
  • Number of Poles:
    3
  • Degree of Protection:
    acc. to IEC 60529 IP30
  • Terminal Type:
    Bolt

Environmental

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    4.8 kg

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC001040 - Fuse switch disconnector
  • ETIM 5:
    EC001040 - Fuse switch disconnector
  • ETIM 6:
    EC001040 - Fuse switch disconnector
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • E-Number (Sweden):
    0731537
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds