You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: P9MMN4T

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

P9MMN4T

General Information

  • Extended Product Type:
    P9MMN4T
  • Product ID:
    1SFA184721R9006
  • EAN:
    7320500522684
  • Catalog Description:
    P9MMN4T Joystick
  • Long Description:
    The P9MMN4T Joystick is: Modular metal - Joystick - 4-position - Momentary - Joystick without latching function - Black - Non-illuminated - Metal
    This Joystick is part of ABB's modular metal range designed for mining, construction and heavy industry applications, combining the highest reliability with the full flexibility of a modular range.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536501990

Popular Downloads

Dimensions

  • Product Net Width:
    29.7 mm
  • Product Net Height:
    44.5 mm
  • Product Net Depth / Length:
    97.5 mm
  • Product Net Weight:
    0.091 kg

Technical

  • Ambient Air Temperature:
    Operation -30 ... 70 °C
    Storage -40 ... +70 °C
  • Color:
    Black
  • Actuator Type:
    Joystick without latching function
  • Bezel Material:
    Metal
  • Illumination:
    Non-illuminated
  • Function:
    Momentary
  • Sub-Function:
    4-position
  • Maintained Positions:
    B
  • Spring Return From:
    A and C and D and E to B
  • Degree of Protection:
    Front IP66
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type3
    Type3R
    Type3S
    Type4
    Type4X
  • Mechanical Durability:
    0.5 million

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2022-006479
  • RoHS Information:
    2CMT2019-005862
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    41 mm
  • Package Level 1 Depth / Length:
    113 mm
  • Package Level 1 Height:
    41 mm
  • Package Level 1 Gross Weight:
    0.091 kg
  • Package Level 1 EAN:
    7320500522684

Classifications

  • ETIM 7:
    EC000632 - Control switch, Joystick
  • ETIM 8:
    EC000632 - Control switch, Joystick
  • eClass:
    V11.0 : 27371404
  • UNSPSC:
    39122227
  • IDEA Granular Category Code (IGCC):
    5280 >> Joystick switch or control
  • E-Number (Finland):
    2314787
  • E-Number (Sweden):
    3705878
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links