Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MPD3-11G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MPD3-11G

General Information

  • Extended Product Type:
    MPD3-11G
  • Product ID:
    1SFA611132R1102
  • EAN:
    7320500277256
  • Catalog Description:
    MPD3-11G Double Pushbutton
  • Long Description:
    Modular Double Pushbutton - Momentary - Flush/Flush - Green/Red Actuator, Green Indicator - Illuminated - No contact block - Lower Button: OFF - Upper Button: ON

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536501999

Popular Downloads

Dimensions

  • Product Net Width:
    0.054 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.038 m
  • Product Net Weight:
    0.025 kg

Technical

  • Actuator Type:
    Flush/Flush
  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -30 ... +85 °C
  • Bezel Material:
    Black Plastic
  • Color:
    Green/Red Actuator, Green Indicator
  • Degree of Protection:
    Front IP66
  • Device Marking:
    OnOff
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type3R
    Type4
    Type4X
  • Function:
    Momentary
  • Illumination:
    Illuminated
  • Mechanical Durability:
    2 million

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    0635 4
  • RoHS Information:
    2CMT2015-005452
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Gross Weight:
    0.027 kg
  • Package Level 1 EAN:
    7320500277256

Classifications

  • Object Classification Code:
    S
  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000221 - Front element for push button
  • ETIM 6:
    EC000221 - Front element for push button
  • ETIM 7:
    EC000221 - Front element for push button
  • eClass:
    V11.0 : 27371210
  • UNSPSC:
    39121500
  • E-Number (Finland):
    2338053
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds