You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M2SS2-40B-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

M2SS2-40B-01

General Information

  • Extended Product Type:
    M2SS2-40B-01
  • Product ID:
    1SFA611201R4046
  • EAN:
    7320500285312
  • Catalog Description:
    M2SS2-40B-01 Selector Switch
  • Long Description:
    The M2SS2-40B-01 Selector Switch is: 2-position - Maintained - Short handle - Black - Non-illuminated - Black Plastic - 1NC - 1NC - 690 V
    This Selector Switch is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536501999

Popular Downloads

Dimensions

  • Product Net Width:
    0.048 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.078 m
  • Product Net Weight:
    0.043 kg

Technical

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Color:
    Black
  • Actuator Type:
    Short handle
  • Bezel Material:
    Black Plastic
  • Illumination:
    Non-illuminated
  • Function:
    Maintained
  • Sub-Function:
    2-position
  • Maintained Positions:
    A, C
  • Number of Auxiliary Contacts NC:
    1
  • Degree of Protection:
    Front IP66
    Terminals IP20
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type3R
    Type4
    Type4X
  • Pollution Degree:
    3
  • Rated Insulation Voltage (Ui):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Voltage:
    Maximum 690 V
  • Rated Operational Current DC-13 (Ie):
    (24 V) 5 A
  • Rated Operational Current AC-15 (Ie):
    (230 V AC) 6 A
    (120 V) 8 A
    (220 / 240 V) 6 A
  • Power Loss:
    Maximum 2.5 W
  • Mechanical Durability:
    0.5 million
  • Connecting Capacity:
    Flexible with Ferrule 1 x 0.75...2.5 mm²
    Flexible with Ferrule 2 x 0.75...2.5 mm²
    Flexible with Insulated Ferrule 1 x 0.75...2.5 mm²
    Flexible with Insulated Ferrule 2 x 0.75...2.5 mm²
    Flexible 1 x 0.75 ... 2.5 mm²
    Flexible 2 x 0.75 ... 2.5 mm²
    Solid 1 x 0.75...2.5 mm²
    Solid 2 x 0.75...2.5 mm²
  • Connection Type:
    Screw Clamp
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    0.9 N·m
  • Wire Stripping Length:
    8 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    1x 18...14 AWG
    2x 18...14 AWG

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    0635 4
  • RoHS Information:
    2CMT2015-005452
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Gross Weight:
    0.046 kg
  • Package Level 1 EAN:
    7320500285312

Classifications

  • Object Classification Code:
    S
  • ETIM 6:
    EC000222 - Front element for selector switch
  • ETIM 7:
    EC001029 - Selector switch, complete
  • ETIM 8:
    EC001029 - Selector switch, complete
  • eClass:
    V11.0 : 27371243
  • UNSPSC:
    39121500
  • E-Number (Norway):
    4372867
  • E-Number (Sweden):
    3705249
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links