You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MPEP4-10B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MPEP4-10B

General Information

  • Extended Product Type:
    MPEP4-10B
  • Product ID:
    1SFA611524R1006
  • EAN:
    7320500372685
  • Catalog Description:
    MPEP4-10B Machine Stop
  • Long Description:
    The MPEP4-10B Machine Stop is: Pull release - Maintained - Mushroom 40 mm - Black - Non-illuminated - No contact block
    This Machine Stop is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Popular Downloads

Dimensions

  • Product Net Width:
    0.04 m
  • Product Net Height:
    0.04 m
  • Product Net Depth / Length:
    0.068 m
  • Product Net Weight:
    0.036 kg

Technical

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Color:
    Black
  • Actuator Type:
    Mushroom 40 mm
  • Bezel Material:
    n/a
  • Illumination:
    Non-illuminated
  • Function:
    Maintained
  • Sub-Function:
    Pull release
  • Degree of Protection:
    Front IP66
    Terminals IP20
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type3R
    Type4
    Type4X

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    0635 4
  • RoHS Information:
    2CMT2015-005452
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.135 m
  • Package Level 1 Depth / Length:
    0.145 m
  • Package Level 1 Height:
    0.045 m
  • Package Level 1 Gross Weight:
    0.039 kg
  • Package Level 1 EAN:
    7320500372685

Classifications

  • Object Classification Code:
    S
  • ETIM 6:
    EC001038 - Front element for mushroom push-button
  • ETIM 7:
    EC001038 - Front element for mushroom push-button
  • ETIM 8:
    EC001038 - Front element for mushroom push-button
  • eClass:
    V11.0 : 27371210
  • UNSPSC:
    39122216
  • IDEA Granular Category Code (IGCC):
    5212 >> Push button for distribution board
  • E-Number (Finland):
    2315846
  • E-Number (Norway):
    4372224
  • E-Number (Sweden):
    3705033
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links