Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MCBH-00

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MCBH-00

General Information

  • Extended Product Type:
    MCBH-00
  • Product ID:
    1SFA611605R1100
  • EAN:
    7320500544310
  • Catalog Description:
    MCBH-00 Contact Block Holder
  • Long Description:
    Modular holder

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range
  • Parts & Services » Drives » Medium voltage AC drives » General Performance Drives » ACS5000
  • Parts & Services » Drives » Medium voltage AC drives » Industrial drives » ACS2000
  • Parts & Services » Robotics » Robots » Articulated Robots » IRB 140 » IRB 140
  • Parts & Services » Robotics » Robots » Articulated Robots » IRB 1400 » IRB 1400-5/1,44
  • Parts & Services » Robotics » Robots » Parallel Robots » IRB 340
  • Parts & Services » Robotics » Robots » Parallel Robots » IRB 360 » IRB 360
Show All...

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
ACS 2000 No Description Available 1 piece
ACS 5000 Water Cooled No Description Available 1 piece
IRB 1400 M2004 No Description Available 1 piece
IRB 340 M2004 No Description Available 1 piece
3HAC020536-001
IRB 140 1 piece
3HAC020536-015
IRB 360 1 piece

Technical

  • Technical Information:
    HOLDER

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    HOLDER MCBH-00
  • Minimum Order Quantity:
    10 piece
  • Selling Unit of Measure:
    piece
  • Quote Only:
    Yes
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    85369001
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.01 kg
  • Product Net Height:
    0.048 m
  • Product Net Width:
    0.03 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.013 m
  • Package Level 1 Width:
    0.11 m

Additional Information

  • EAN:
    7320500544310
  • Product Name:
    Contact Block Holder
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds