You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MCBH-11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MCBH-11

General Information

  • Extended Product Type:
    MCBH-11
  • Product ID:
    1SFA611605R1111
  • EAN:
    7320500307519
  • Catalog Description:
    MCBH-11 Contact Block
  • Long Description:
    The MCBH-11 Contact Block is: Maintained - Non-illuminated - Single contact block - Front mounting - silver (Ag) - 1 NO - 1NC - 690 V
    This Contact Block is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536901000

Popular Downloads

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.048 m
  • Product Net Depth / Length:
    0.036 m
  • Product Net Weight:
    0.032 kg

Technical

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Illumination:
    Non-illuminated
  • Function:
    With 3-position holder
  • Mounting Type:
    Front mounting
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Degree of Protection:
    Terminals IP20
  • Pollution Degree:
    3
  • Rated Insulation Voltage (Ui):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Voltage:
    Maximum 690 V
  • Rated Operational Current DC-13 (Ie):
    (24 V) 5 A
    (125 V) 0.55 A
  • Rated Operational Current AC-15 (Ie):
    (230 V AC) 6 A
  • Power Loss:
    Maximum 5 W
  • Mechanical Durability:
    10 million
  • Connecting Capacity:
    Flexible with Ferrule 1 x 0.75...2.5 mm²
    Flexible with Ferrule 2 x 0.75...2.5 mm²
    Flexible with Insulated Ferrule 1 x 0.75...2.5 mm²
    Flexible with Insulated Ferrule 2 x 0.75...2.5 mm²
    Flexible 1 x 0.75 ... 2.5 mm²
    Flexible 2 x 0.75 ... 2.5 mm²
    Solid 1 x 0.75...2.5 mm²
    Solid 2 x 0.75...2.5 mm²
  • Connection Type:
    Screw Clamp
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    0.9 N·m
  • Wire Stripping Length:
    8 mm
  • Suitable For:
    MP1
    MP2
    MP3
    MP4
    MPD1
    MPD2
    MPD3
    MPD4
    MPD5
    MPD11
    MPD12
    MPD13
    MPD14
    MPD15
    MPD16
    MPM1
    MPM2
    KP6
    MPET3
    MPEP3
    MPEK3
    MPET4
    MPEP4
    MPEK4
    MPMT3
    MPMT4
    MPMP3
    MPMP4
    M2SS1
    M2SS2
    M2SS3
    M2SS4
    M2SS5
    M2SS6
    M3SS1
    M3SS2
    M3SS3
    M3SS4
    M3SS5
    M3SS6
    M3SS7
    M3SS8
    M3SSC1
    M3SSC2
    M3SSC3
    M3SSC4
    M3SSC5
    M3SSC6
    M3SSC7
    M3SSC8
    M2SSK1
    M2SSK2
    M2SSK3
    M3SSK1
    M3SSK2
    M3SSK3
    MTS1
    MTS2
    MTS3
    MJS1
    MJS2
    MJS5
    MJS6
    MJS7
    MJS8
    MJS11
    MJS12
  • Suitable for Product Class:
    Pilot Devices

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    1x 18...14 AWG
    2x 18...14 AWG

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    0635 4
  • RoHS Information:
    2CMT2015-005452
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Gross Weight:
    0.032 kg
  • Package Level 1 EAN:
    7320500307519

Classifications

  • Object Classification Code:
    S
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • eClass:
    V11.0 : 27371302
  • UNSPSC:
    39121500
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • E-Number (Finland):
    2339073
  • E-Number (Norway):
    4372828
  • E-Number (Sweden):
    3714026
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links