Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MCB-10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MCB-10

General Information

  • Extended Product Type:
    MCB-10
  • Product ID:
    1SFA611610R1001
  • EAN:
    7320500307748
  • Catalog Description:
    MCB-10 Contact Block
  • Long Description:
    Modular contact block

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range
  • Parts & Services » Drives » Medium voltage AC drives » General Performance Drives » ACS5000 Water-Cooled
  • Parts & Services » Drives » Medium voltage AC drives » Industrial drives » ACS2000
  • Parts & Services » Robotics » Service » Spares and Consumables

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure Description
ACS 2000 1 piece No Description Available
ACS 5000 Water Cooled 1 piece No Description Available

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8536901000
  • EAN:
    7320500307748
  • Invoice Description:
    CONTACT BLOCK MCB-10
  • Minimum Order Quantity:
    10 piece
  • Part Type:
    New
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Height:
    0.044 m
  • Product Net Weight:
    0.013 kg
  • Product Net Width:
    0.01 m

Technical

  • Mounting Type:
    Front mounting
  • Technical Information:
    CONTACT BLOCK

Additional Information

  • Accessory Type:
    Contact blocks and holders
  • Product Main Type:
    MCB
  • Product Name:
    Contact Block
  • Short Description:
    CONTACT BLOCK#MCB-10
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds