Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MCB-01

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MCB-01

General Information

  • Extended Product Type:
    MCB-01
  • Product ID:
    1SFA611610R1010
  • EAN:
    7320500544341
  • Catalog Description:
    MCB-01 Contact Block
  • Long Description:
    Modular contact block

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range
  • Parts & Services » Drives » Medium voltage AC drives » General Performance Drives » ACS5000
  • Parts & Services » Robotics » Service » Spares and Consumables

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
ACS 5000 Water Cooled No Description Available 1 piece

Technical

  • Technical Information:
    CONTACT

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    CONTACT BLOCK MCB-01
  • Minimum Order Quantity:
    10 piece
  • Selling Unit of Measure:
    piece

Classifications

  • Customs Tariff Number:
    8536901000
  • Part Type:
    New
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Dimensions

  • Product Net Weight:
    0.04 kg
  • Product Net Height:
    0.044 m
  • Product Net Width:
    0.01 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.01 m
  • Package Level 1 Width:
    0.11 m

Additional Information

  • EAN:
    7320500544341
  • Product Name:
    Contact Block
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds