Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MCB-10B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MCB-10B

General Information

  • Extended Product Type:
    MCB-10B
  • Product ID:
    1SFA611610R2001
  • EAN:
    7320500544426
  • Catalog Description:
    MCB-10B Contact Block
  • Long Description:
    Modular contact block

Categories

  • Products » Low Voltage Products and Systems » Control Products » Pilot Devices » Modular Plastic Range

Ordering

  • E-Number (Finland):
    2315710
  • E-Number (Norway):
    4373050
  • E-Number (Sweden):
    3717120
  • EAN:
    7320500544426
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536901000

Dimensions

  • Product Net Width:
    0.01 m
  • Product Net Height:
    0.044 m
  • Product Net Depth / Length:
    0.028 m
  • Product Net Weight:
    0.04 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Height:
    0.01 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    7320500307816

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Accessory Type:
    Contact blocks and holders
  • Block:
    Single contact block
  • Connection Type:
    Screw Clamp
  • Degree of Protection:
    Terminals IP20
  • Function:
    Without holder
  • Illumination:
    Non-illuminated
  • Mechanical Durability:
    10 million
  • Mounting Type:
    Rear mounting
  • Number of Auxiliary Contacts NO:
    1
  • Product Main Type:
    MCB
  • Product Name:
    Contact Block
  • Product Range:
    Modular range
  • Product Type:
    MCB
  • Rated Frequency (f):
    Supply Circuit 50 60 Hz
  • Rated Operational Current AC-15 (Ie):
    (230 V AC) 6 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 5 A
    (125 V) 1.1 A
  • RoHS Date:
    0635 4
  • Suitable For:
    MP1
    MP2
    MP3
    MP4
    MPD1
    MPD2
    MPD3
    MPD4
    MPD5
    MPD11
    MPD12
    MPD13
    MPD14
    MPD15
    MPD16
    MPM1
    MPM2
    KP6
    MPET3
    MPEP3
    MPEK3
    MPET4
    MPEP4
    MPEK4
    MPMT3
    MPMT4
    MPMP3
    MPMP4
    M2SS1
    M2SS2
    M2SS3
    M2SS4
    M2SS5
    M2SS6
    M3SS1
    M3SS2
    M3SS3
    M3SS4
    M3SS5
    M3SS6
    M3SS7
    M3SS8
    M3SSC1
    M3SSC2
    M3SSC3
    M3SSC4
    M3SSC5
    M3SSC6
    M3SSC7
    M3SSC8
    M2SSK1
    M2SSK2
    M2SSK3
    M3SSK1
    M3SSK2
    M3SSK3
    MTS1
    MTS2
    MTS3
    MJS1
    MJS2
    MJS5
    MJS6
    MJS7
    MJS8
    MJS11
    MJS12

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • Object Classification Code:
    S
  • UNSPSC:
    39121500
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.0 : 27371302
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds