Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MJS8-60B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MJS8-60B

General Information

  • Extended Product Type:
    MJS8-60B
  • Product ID:
    1SFA611708R6006
  • EAN:
    7320500375761
  • Catalog Description:
    MJS8-60B Joystick
  • Long Description:
    Modular Joystick - 2-Pos Momentary, latching function - Joystick - Black - Non-illuminated - Chrome metal - No contact block

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Popular Downloads

Dimensions

  • Product Net Width:
    0.04 m
  • Product Net Height:
    0.043 m
  • Product Net Depth / Length:
    0.097 m
  • Product Net Weight:
    0.062 kg

Technical

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Color:
    Black
  • Actuator Type:
    Joystick with latching function
  • Bezel Material:
    Chrome Metal
  • Illumination:
    Non-illuminated
  • Function:
    Maintained
  • Sub-Function:
    2-position
  • Degree of Protection:
    Front IP66
    Front IP67
    Front IP69K
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type4
    Type4X
  • Mechanical Durability:
    0.5 million

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    0635 4
  • RoHS Information:
    2CMT2015-005452
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.048 m
  • Package Level 1 Gross Weight:
    0.065 kg
  • Package Level 1 EAN:
    7320500375761

Classifications

  • Object Classification Code:
    S
  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC000632 - Control switch, Joystick
  • ETIM 6:
    EC000632 - Control switch, Joystick
  • ETIM 7:
    EC000632 - Control switch, Joystick
  • eClass:
    V11.0 : 27371404
  • UNSPSC:
    39122227
  • E-Number (Finland):
    2312117
  • E-Number (Norway):
    4372970
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds