You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MJS12-60B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MJS12-60B

General Information

  • Extended Product Type:
    MJS12-60B
  • Product ID:
    1SFA611712R6006
  • EAN:
    7320500375808
  • Catalog Description:
    MJS12-60B Joystick
  • Long Description:
    The MJS12-60B Joystick is: 4-position - Momentary - Joystick with latching function - Black - Non-illuminated - Chrome Metal - No contact block
    This Joystick is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369001

Popular Downloads

Dimensions

  • Product Net Width:
    0.04 m
  • Product Net Height:
    0.043 m
  • Product Net Depth / Length:
    0.097 m
  • Product Net Weight:
    0.062 kg

Technical

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Color:
    Black
  • Actuator Type:
    Joystick with latching function
  • Bezel Material:
    Chrome Metal
  • Illumination:
    Non-illuminated
  • Function:
    Momentary
  • Sub-Function:
    4-position
  • Degree of Protection:
    Front IP66
    Front IP67
    Front IP69K
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type4
    Type4X
  • Mechanical Durability:
    0.5 million

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    2CMT2015-005452
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.048 m
  • Package Level 1 Gross Weight:
    0.065 kg
  • Package Level 1 EAN:
    7320500375808

Classifications

  • Object Classification Code:
    S
  • ETIM 6:
    EC000632 - Control switch, Joystick
  • ETIM 7:
    EC000632 - Control switch, Joystick
  • ETIM 8:
    EC000632 - Control switch, Joystick
  • eClass:
    V11.0 : 27371404
  • UNSPSC:
    39122227
  • IDEA Granular Category Code (IGCC):
    5280 >> Joystick switch or control
  • E-Number (Finland):
    2312119
  • E-Number (Norway):
    4372972
  • E-Number (Sweden):
    3705025
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links