You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MA1-8124

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MA1-8124

General Information

  • Extended Product Type:
    MA1-8124
  • Product ID:
    1SFA611920R8124
  • EAN:
    7320500545713
  • Catalog Description:
    MA1-8124 Bezel
  • Long Description:
    Square bezel in grey plastic

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    MA1

Popular Downloads

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Depth / Length:
    0.01 m
  • Product Net Height:
    0.03 m
  • Product Net Weight:
    0.002 kg

Technical

  • Accessory Type:
    Bezels
  • Bezel Material:
    Grey Plastic
  • Color:
    Grey
  • Suitable For:
    MP1
    MP2
    MP3
    MP4
    CP1
    CP2
    CP3
    CP4
    M2SS1
    M2SS2
    M2SS3
    M3SS1
    M3SS2
    M3SS3
    M3SS7
    M3SSC1
    M3SSC2
    M3SSC3
    M3SSC7
    M4SS1
    C2SS1
    C2SS2
    C2SS3
    C3SS1
    C3SS2
    C3SS3
    C3SS7
  • Suitable for Product Class:
    Pilot Devices

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • RoHS Information:
    2CMT2019-005805
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.11 m
  • Package Level 1 Depth / Length:
    0.15 m
  • Package Level 1 Height:
    0.03 m
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    7320500317198

Classifications

  • eClass:
    V11.0 : 27371242
  • E-Number (Finland):
    2339301
  • ETIM 6:
    EC002036 - Front bezel pushbutton
  • ETIM 7:
    EC002036 - Front bezel pushbutton
  • ETIM 8:
    EC002036 - Front bezel pushbutton
  • ETIM 9:
    EC002036 - Front bezel pushbutton
  • Object Classification Code:
    S
  • UNSPSC:
    39121500
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links