You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MA6-1026

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

MA6-1026

General Information

  • Extended Product Type:
    MA6-1026
  • Product ID:
    1SFA611930R1026
  • EAN:
    7320500546291
  • Catalog Description:
    MA6-1026 Legend Plate
  • Long Description:
    Legend plate for emergency stop for plastic MEP enclosures, yellow laminate

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    MA6

Popular Downloads

Dimensions

  • Product Net Width:
    0.074 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Height:
    0.059 m
  • Product Net Weight:
    0.014 kg

Technical

  • Accessory Type:
    Legend plates
  • Color:
    Yellow
  • Suitable For:
    MEP1
    MEP2
    MEP3
    MEP4
    MEP6
    MEPY1
  • Suitable for Product Class:
    Pilot Devices

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Material:
    Laminate
  • RoHS Information:
    2CMT2019-005805
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Height:
    0.005 m
  • Package Level 1 Gross Weight:
    0.14 kg
  • Package Level 1 EAN:
    7320500317280

Classifications

  • eClass:
    V11.0 : 27371224
  • E-Number (Finland):
    2312142
  • E-Number (Sweden):
    3714411
  • ETIM 6:
    EC000621 - Legend plate for control circuit devices
  • ETIM 7:
    EC000621 - Legend plate for control circuit devices
  • ETIM 8:
    EC000621 - Legend plate for control circuit devices
  • ETIM 9:
    EC000621 - Legend plate for control circuit devices
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    S
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links