You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MA6-1063

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

MA6-1063

General Information

  • Extended Product Type:
    MA6-1063
  • Product ID:
    1SFA611930R1063
  • EAN:
    7320500546536
  • Catalog Description:
    MA6-1063 Legend Plate
  • Long Description:
    12x27 mm, Insert to legend plate holder with text: I

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    MA6

Popular Downloads

Dimensions

  • Product Net Width:
    0.028 m
  • Product Net Depth / Length:
    0.001 m
  • Product Net Height:
    0.012 m
  • Product Net Weight:
    0.001 kg

Technical

  • Accessory Type:
    Legend plates
  • Color:
    Aluminum
  • Suitable For:
    MP1
    MP2
    MP3
    MP4
    MPM1
    MPM2
    CP1
    CP2
    CP3
    CP4
    CPM3
  • Suitable for Product Class:
    Pilot Devices

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Material:
    Laminate
  • REACH Declaration:
    2CMT2022-006479
  • RoHS Information:
    2CMT2019-005805
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Height:
    0.005 m
  • Package Level 1 Gross Weight:
    0.01 kg
  • Package Level 1 EAN:
    7320500311325

Classifications

  • eClass:
    V11.0 : 27371224
  • E-Number (Finland):
    2325694
  • E-Number (Norway):
    4373126
  • E-Number (Sweden):
    3714332
  • ETIM 6:
    EC000621 - Legend plate for control circuit devices
  • ETIM 7:
    EC000621 - Legend plate for control circuit devices
  • ETIM 8:
    EC000621 - Legend plate for control circuit devices
  • ETIM 9:
    EC000621 - Legend plate for control circuit devices
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    S
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links