Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KA1-8010

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KA1-8010

General Information

  • Extended Product Type:
    KA1-8010
  • Product ID:
    1SFA616920R8010
  • EAN:
    7320500192511
  • Catalog Description:
    KA1-8010 PROTECTIVE RING
  • Long Description:
    Protective Ring - To be used together with Flush Pushbutton - Black/metal

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
IRB 1400 M2004 No Description Available 1 piece

Technical

  • Product Name:
    PROTECTIVE RING
  • Function:
    To be used together with Flush Pushbutton
  • Suitable For:
    MP1
    MP2
    CP1
    CP2
  • Suitable for Product Class:
    Pilot Devices
    Compact Range
  • Product Range:
    Compact and Modular range
  • Accessory Type:
    Protective items
  • Part Type:
    New
  • Product Type:
    KA
  • Shape:
    Round
  • Color:
    Black/metal

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SFC151005D0201

Dimensions

  • Product Net Width:
    0.04 m
  • Product Net Height:
    0.02 m
  • Product Net Depth / Length:
    0.03 m
  • Product Net Weight:
    0.008 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.05 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.008 kg
  • Package Level 1 EAN:
    7320500192511

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001
  • E-Number (Finland):
    2339271
  • E-Number (Norway):
    4373316
  • E-Number (Sweden):
    3707813
  • Country of Origin:
    Sweden (SE)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002024 - Accessories for control circuit devices
  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • ETIM 8:
    EC002040 - Protective cap for command devices
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8536 90 01
  • UNSPSC:
    39121500
  • eClass:
    V11.0 : 27371207
  • Object Classification Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds