You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KA1-8024

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KA1-8024

General Information

  • Extended Product Type:
    KA1-8024
  • Product ID:
    1SFA616920R8024
  • EAN:
    7320500549360
  • Catalog Description:
    KA1-8024 Bezel
  • Long Description:
    Bezel - Selector Switch - Chrome metal

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001
  • Product Main Type:
    KA1

Popular Downloads

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Depth / Length:
    0.03 m
  • Product Net Height:
    0.012 m
  • Product Net Weight:
    0.09 kg

Technical

  • Accessory Type:
    Bezels
  • Bezel Material:
    Chrome Metal
  • Color:
    Chrome
  • Function:
    For Selector Switch
  • Suitable For:
    MSS
  • Suitable for Product Class:
    Pilot Devices

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • RoHS Information:
    2CMT2015-005453
  • WEEE Category:
    Product Not in WEEE Scope

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Height:
    0.02 m
  • Package Level 1 Gross Weight:
    0.9 kg
  • Package Level 1 EAN:
    7320500196298

Classifications

  • eClass:
    V11.0 : 27371242
  • E-Number (Finland):
    2339295
  • E-Number (Sweden):
    3705701
  • ETIM 6:
    EC002036 - Front bezel pushbutton
  • ETIM 7:
    EC002036 - Front bezel pushbutton
  • ETIM 8:
    EC002036 - Front bezel pushbutton
  • ETIM 9:
    EC002036 - Front bezel pushbutton
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    S
  • UNSPSC:
    39122221
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links