Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KA1-8028

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KA1-8028

General Information

  • Extended Product Type:
    KA1-8028
  • Product ID:
    1SFA616920R8028
  • EAN:
    7320500225622
  • Catalog Description:
    KA1-8028 Adapter
  • Long Description:
    30mm Chrome Metal Adaptor for MEM Emergency Stop

Technical

  • Product Name:
    Adapter
  • Suitable For:
    MPET3
    MPEP3
    MPEK3
    MPET4
    MPEP4
    MPEK4
  • Suitable for Product Class:
    Pilot Devices
  • Product Range:
    Modular range
  • Accessory Type:
    Adaptors
  • Product Type:
    KA

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SFC151005D0201

Dimensions

  • Product Net Width:
    0.041 m
  • Product Net Height:
    0.01 m
  • Product Net Depth / Length:
    0.041 m
  • Product Net Weight:
    0.027 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.02 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.027 kg
  • Package Level 1 EAN:
    7320500225622

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001
  • E-Number (Finland):
    2339307
  • E-Number (Norway):
    4373320
  • E-Number (Sweden):
    3714112
  • Country of Origin:
    Sweden (SE)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002024 - Accessories for control circuit devices
  • ETIM 7:
    EC002024 - Accessories for control circuit devices
  • ETIM 8:
    EC002024 - Accessories/spare parts for command devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8536 90 01
  • UNSPSC:
    39121500
  • Object Classification Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds