Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KA1-8030

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KA1-8030

General Information

  • Extended Product Type:
    KA1-8030
  • Product ID:
    1SFA616920R8030
  • EAN:
    7320500225646
  • Catalog Description:
    KA1-8030 Adapter
  • Long Description:
    30mm Chrome Metal Adaptor for use with pushbutton, selector switch, pilot lights, pottentiometers and buzzers

Technical

  • Product Name:
    Adapter
  • Suitable For:
    CP1
    CP2
    CP3
    CP4
    CP11
    CP12
    CP33
    C2SS1
    C2SS2
    C2SS3
    C3SS1
    C3SS2
    C3SS3
    C3SS7
    CE3T
    CE3P
    CE3K1
    CE4T
    CE4P
    CE4K1
    CPM3
    CL
    CB
    CP6
  • Suitable for Product Class:
    Pilot Devices
  • Product Range:
    Compact and Modular range
  • Accessory Type:
    Adaptors
  • Product Type:
    KA
  • Color:
    Metal

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SFC151005D0201

Dimensions

  • Product Net Width:
    0.041 m
  • Product Net Height:
    0.01 m
  • Product Net Depth / Length:
    0.041 m
  • Product Net Weight:
    0.027 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.1 m
  • Package Level 1 Height:
    0.02 m
  • Package Level 1 Depth / Length:
    0.1 m
  • Package Level 1 Gross Weight:
    0.027 kg
  • Package Level 1 EAN:
    7320500225646

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001
  • E-Number (Finland):
    2339313
  • E-Number (Norway):
    4373318
  • E-Number (Sweden):
    3714116
  • Country of Origin:
    Sweden (SE)
  • Selling Unit of Measure:
    piece

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 6:
    EC002024 - Accessories for control circuit devices
  • ETIM 7:
    EC002024 - Accessories for control circuit devices
  • ETIM 8:
    EC002024 - Accessories/spare parts for command devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8536 90 01
  • UNSPSC:
    39121500
  • Object Classification Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds