Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CL-100C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CL-100C

General Information

  • Extended Product Type:
    CL-100C
  • Product ID:
    1SFA619402R1008
  • EAN:
    7320500555873
  • Catalog Description:
    CL-100C Pilot Light
  • Long Description:
    The CL-100C Pilot Light is: Compact - Pilot Light - Pilot light head - Clear - Illuminated - 240 V
    This Pilot Light is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
    The compact range has a high level of dust and water resistance.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    8536619090

Popular Downloads

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.055 m
  • Product Net Weight:
    0.018 kg

Technical

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Color:
    Clear
  • Actuator Type:
    Pilot light head
  • Bezel Material:
    n/a
  • Illumination:
    Illuminated
  • Lamp Type:
    Ba9s
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type3R
    Type4
    Type4X
  • Pollution Degree:
    3
  • Rated Frequency (f):
    Supply Circuit 50 60 Hz
  • Rated Operational Voltage:
    Maximum 240 V
  • Rated Operational Current DC-13 (Ie):
    (24 V) 0.3 A
    (125 V) 0.2 A
  • Rated Operational Current AC-15 (Ie):
    (24 / 127 V) 1.5 A
    (220 / 240 V) 1 A
  • Connecting Capacity:
    Flexible with Ferrule 1 x 0.75...2.5 mm²
    Flexible with Ferrule 2 x 0.75...2.5 mm²
    Flexible with Insulated Ferrule 1 x 0.75...2.5 mm²
    Flexible with Insulated Ferrule 2 x 0.75...2.5 mm²
    Flexible 1 x 0.75 ... 2.5 mm²
    Flexible 2 x 0.75 ... 2.5 mm²
    Solid 1 x 0.75...2.5 mm²
    Solid 2 x 0.75...2.5 mm²
  • Connection Type:
    Screw Clamp
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    0.9 N·m
  • Wire Stripping Length:
    8 mm
  • Suitable For:
    Bulb 3W max.
  • Suitable for Product Class:
    Pilot Devices

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    1x 18...14 AWG
    2x 18...14 AWG

Environmental

  • Degree of Protection:
    Front IP66
    Front IP67
    Front IP69K
    Terminals IP20

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2022-006479
  • RoHS Information:
    2CMT2022-006498
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006523
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.235 m
  • Package Level 1 Depth / Length:
    0.125 m
  • Package Level 1 Height:
    0.035 m
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 1 EAN:
    7320500204160

Classifications

  • Object Classification Code:
    P
  • ETIM 6:
    EC000272 - Indicator light complete
  • ETIM 7:
    EC000272 - Indicator light complete
  • ETIM 8:
    EC000272 - Indicator light complete
  • eClass:
    V11.0 : 27371223
  • UNSPSC:
    39121534
  • IDEA Granular Category Code (IGCC):
    4766 >> Indicator or pilot lights
  • E-Number (Finland):
    2314759
  • E-Number (Norway):
    4372568
  • E-Number (Sweden):
    3711210
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links