You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CB1-630B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CB1-630B

General Information

  • Extended Product Type:
    CB1-630B
  • Product ID:
    1SFA619600R6306
  • EAN:
    7320500556924
  • Catalog Description:
    CB1-630B Buzzer
  • Long Description:
    The CB1-630B Buzzer is: Compact - Buzzer - Pulsating sound without light - Black - Non-illuminated - 24 V
    This Buzzer is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
    The compact range has a high level of dust and water resistance.

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85369001

Popular Downloads

Dimensions

  • Product Net Width:
    0.03 m
  • Product Net Height:
    0.03 m
  • Product Net Depth / Length:
    0.055 m
  • Product Net Weight:
    0.021 kg

Technical

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Storage -40 ... +85 °C
  • Color:
    Black
  • Illumination:
    Non-illuminated
  • Function:
    Pulsating sound without light
  • Degree of Protection:
    Front IP66
    Front IP67
    Front IP69K
    Terminals IP20
  • Enclosure Type NEMA:
    Type1
    Type12
    Type13
    Type3R
    Type4
    Type4X
  • Pollution Degree:
    3
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Operational Voltage:
    Supply Circuit 24 V AC/DC
  • Sound dB (A):
    80 dB
  • Connecting Capacity:
    Flexible with Ferrule 1 x 0.75...2.5 mm²
    Flexible with Ferrule 2 x 0.75...2.5 mm²
    Flexible with Insulated Ferrule 1 x 0.75...2.5 mm²
    Flexible with Insulated Ferrule 2 x 0.75...2.5 mm²
    Flexible 1 x 0.75 ... 2.5 mm²
    Flexible 2 x 0.75 ... 2.5 mm²
    Solid 1 x 0.75...2.5 mm²
    Solid 2 x 0.75...2.5 mm²
  • Connection Type:
    Screw Clamp
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    0.9 N·m
  • Wire Stripping Length:
    8 mm

Technical UL/CSA

  • Connecting Capacity UL/CSA:
    1x 18...14 AWG
    2x 18...14 AWG

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    635 4
  • RoHS Information:
    2CMT2015-005451
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    0.05 m
  • Package Level 1 Depth / Length:
    0.235 m
  • Package Level 1 Height:
    0.125 m
  • Package Level 1 Gross Weight:
    0.214 kg
  • Package Level 1 EAN:
    7320500402061

Classifications

  • Object Classification Code:
    P
  • ETIM 6:
    EC001026 - Acoustic indicator
  • ETIM 7:
    EC001026 - Acoustic indicator
  • ETIM 8:
    EC001026 - Acoustic indicator
  • eClass:
    V11.0 : 27371214
  • UNSPSC:
    39121500
  • E-Number (Finland):
    2313719
  • E-Number (Norway):
    4373095
  • E-Number (Sweden):
    3705044
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links